IESNA:LM-63-2002
[TEST]P955715
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43820
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6479.9 7189.4 7816 8273.7 8362.4 7864.6 7283.8 6934.8 6886.2 7183.7
7773.1 8494 9286.5 10450.9 11449.3 12104.5 12836.8 13720.9 14759.4 15732.1
16558.9 17125.3 16996.6 16587.5 15383 12834 9609.8 6457 3696.3 2071.3
1384.7 944.1 409.1 211.7 74.4 0 0
6479.9 7149.4 7790.2 8242.2 8345.2 7867.5 7286.7 6920.5 6860.4 7143.7
7710.1 8405.3 9177.8 10199.1 11309.1 11912.8 12648 13474.8 14527.6 15463.2
16284.2 16882.2 16779.2 16341.4 15297.2 12908.4 9867.2 6663 3762.1 2048.4
1387.5 975.6 412 240.3 88.7 14.3 0
6479.9 7155.1 7767.3 8253.7 8419.6 8053.4 7466.9 7040.7 6923.4 7109.3
7598.5 8190.8 8963.2 9824.3 10931.5 11580.9 12207.5 12954.1 13929.7 14819.5
15694.9 16189.8 16169.8 15580.5 14833.8 12905.5 10196.2 6886.2 4073.9 2460.4
1693.7 1244.5 821.1 523.5 323.3 125.9 0
6479.9 7086.4 7690.1 8176.4 8448.2 8276.6 7753 7275.3 7040.7 7115.1
7455.5 7976.2 8556.9 9203.5 10159 11000.2 11661 12364.8 13185.9 14141.4
14971.1 15697.7 16135.5 16104 16043.9 16169.8 15036.9 12336.2 7704.4 3656.2
2305.9 1782.3 1278.8 826.8 406.2 100.1 0
6479.9 7037.8 7590 8096.3 8448.2 8568.4 8230.8 7775.9 7398.3 7266.7
7424 7793.1 8265.1 8817.3 9366.6 10219.1 11209 11892.8 12771 13680.8
14659.2 15486 16121.2 16610.4 16816.4 17188.3 17686.1 16204.1 12490.7 6980.6
2720.7 1258.8 849.7 535 268.9 34.3 0
6479.9 6986.3 7464.1 7956.2 8359.5 8651.4 8708.6 8448.2 8122.1 7850.3
7793.1 7953.3 8310.9 8697.1 9209.2 9735.6 10639.7 11829.8 12659.5 13328.9
14198.6 15254.3 16364.3 17354.2 18324.1 19428.4 21399.5 23470.8 22898.6 19608.6
13726.6 6697.4 2131.4 746.7 266.1 31.5 0
6479.9 6886.2 7295.3 7724.4 8133.5 8499.7 8828.7 9029 9051.9 8994.7
8954.6 9037.6 9235 9532.5 9924.5 10448 11108.9 11972.9 13060 14215.8
15351.6 16681.9 18272.6 19994.8 21963.1 23751.2 25888.3 29438.6 35220.5 37246
32096.4 21233.6 11008.7 5201.1 1810.9 214.6 0
6479.9 6871.9 7235.2 7612.8 8022 8379.6 8751.5 9080.5 9295.1 9415.2
9546.8 9755.7 10030.3 10379.3 10871.4 11475.1 12170.3 13037.1 14047 15240
16570.3 17980.7 19580 21471 23370.7 25293.2 27378.8 30236.8 35509.5 40064
37148.8 26022.7 13941.2 6090.9 1845.3 180.2 0
6479.9 6800.4 7103.6 7438.3 7767.3 8127.8 8491.1 8868.8 9257.9 9658.4
10030.3 10450.9 10988.7 11655.3 12579.4 13557.8 14630.6 15732.1 16959.4 18349.8
19728.8 21102 22501 24034.4 25693.7 27315.9 28963.7 30937.8 33881.6 36516.5
34937.3 28285.7 17740.4 7444.1 1576.4 143 0
6479.9 6674.5 6886.2 7106.5 7343.9 7595.7 7867.5 8167.9 8508.3 8917.4
9441 10050.3 10739.8 11658.2 12874 14258.7 15680.6 17225.5 18919.1 20690
22489.5 24137.4 25696.6 27167.1 28460.2 29704.7 31152.3 32757.3 34734.2 34702.7
30771.8 23762.6 13343.2 3916.6 589.3 83 0
6479.9 6545.7 6634.4 6726 6820.4 6940.5 7080.7 7235.2 7412.6 7655.8
7976.2 8348.1 8814.4 9489.6 10433.7 11598.1 12928.4 14313.1 15712.1 17033.8
18241.1 19434.1 20621.4 21765.7 22781.3 23685.4 24603.7 25636.5 26388.9 24709.6
20189.4 13938.3 5521.5 1132.9 311.8 103 0
6479.9 6485.7 6494.2 6520 6554.3 6582.9 6631.6 6680.2 6734.6 6814.7
6929.1 7049.3 7183.7 7426.9 7795.9 8227.9 8848.8 9598.3 10528.1 11526.6
12536.5 13534.9 14547.7 15494.6 16332.9 17079.6 17711.8 18338.4 18418.5 16395.8
13105.8 9057.6 3627.6 723.8 186 57.2 0
6479.9 6408.4 6365.5 6302.6 6233.9 6162.4 6068 5976.4 5844.8 5678.9
5501.5 5249.7 5020.9 4872.1 4837.8 4909.3 5206.8 5736.1 6411.3 7103.6
7718.7 8207.9 8637.1 9014.7 9295.1 9432.4 9292.2 8651.4 7303.9 5255.5
3221.4 1685.1 640.8 168.8 37.2 0 0
6479.9 6282.5 6045.1 5779 5478.6 5101 4691.9 4234.1 3770.7 3364.4
3035.4 2769.3 2560.5 2411.7 2308.7 2208.6 2131.4 2111.3 2202.9 2454.7
2752.2 2946.7 2958.2 2789.4 2509 2125.6 1725.1 1304.6 912.6 555
326.1 191.7 103 34.3 8.6 0 0
6479.9 6128 5704.6 5212.6 4611.8 3991 3413.1 2961 2620.6 2331.6
2065.6 1819.5 1636.4 1550.6 1507.7 1450.5 1407.6 1367.5 1316 1270.2
1235.9 1178.7 1092.9 978.4 849.7 718.1 595.1 500.7 420.6 343.3
257.5 165.9 77.2 20 5.7 0 0
6479.9 5947.8 5327 4583.2 3830.7 3161.3 2709.3 2377.4 2071.3 1816.7
1656.5 1562.1 1481.9 1410.4 1341.8 1276 1210.2 1130.1 1041.4 964.1
909.8 855.4 803.9 732.4 669.5 592.2 526.4 457.7 380.5 297.5
197.4 117.3 54.4 20 5.7 0 0
6479.9 5850.5 5049.5 4116.8 3270 2723.6 2351.7 2025.5 1799.5 1690.8
1602.1 1504.8 1407.6 1318.9 1238.8 1161.5 1070 972.7 878.3 801.1
738.1 675.2 635.1 597.9 549.3 492.1 429.1 360.5 277.5 197.4
140.2 83 37.2 8.6 0 0 0
6479.9 5710.4 4740.5 3690.6 2915.3 2454.7 2097 1871 1759.5 1670.8
1582.1 1470.5 1361.8 1255.9 1150.1 1044.2 938.4 841.1 763.9 703.8
658 618 577.9 523.5 469.2 417.7 357.6 294.7 237.5 188.8
140.2 91.5 31.5 0 0 0 0
6479.9 5624.5 4523.1 3421.6 2743.6 2311.6 1991.2 1853.9 1770.9 1679.3
1582.1 1470.5 1350.3 1224.5 1101.4 981.3 875.4 795.3 738.1 680.9
629.4 575 529.3 483.5 437.7 383.4 323.3 263.2 217.4 171.7
123 74.4 17.2 0 0 0 0
6479.9 5547.3 4357.1 3270 2674.9 2251.5 1974 1876.7 1782.3 1687.9
1593.5 1484.8 1367.5 1241.6 1115.8 1004.2 912.6 823.9 746.7 675.2
615.1 549.3 497.8 449.2 394.8 326.1 260.3 217.4 177.4 131.6
88.7 42.9 8.6 0 0 0 0
6479.9 5550.1 4317.1 3230 2623.4 2214.3 1979.7 1899.6 1822.4 1728
1630.7 1527.7 1421.9 1304.6 1181.6 1064.3 964.1 872.6 795.3 720.9
643.7 563.6 497.8 437.7 371.9 297.5 226 188.8 151.6 114.4
74.4 34.3 5.7 0 0 0 0
6479.9 5613.1 4377.2 3270 2654.9 2234.4 1988.3 1908.2 1833.8 1739.4
1645 1544.9 1436.2 1321.7 1201.6 1081.4 972.7 881.2 818.2 749.6
655.1 575 503.5 440.6 366.2 294.7 226 188.8 148.8 111.6
74.4 34.3 8.6 0 0 0 0
